• ZoomEnlarge

High Avg. Power Density Thermopile Sensor, 50 W, 17 mm Diameter, 0.19-10 µm

  • Model:
  • 818P-050-17W
  • Availability:
  • In Stock

Newport Resource e-Catalogs*

*e-Catalog pages include the most current information available at the time of printing.

Technical References

User Manuals

50 W general purpose high average power density thermopile optical detector with 17 mm circular aperture. Includes DB15 connector and internal EEPROM for storing factory calibration. Compatible with Newport's 1936-C/2936-C, 1918-R, 1928-C, 1916-R, 1917-R and 842-PE Optical Power Meters. When using with Newport's 1835-C/2835-C use the 818P-DIN adaptor cable (ordered separately). 1/4-20 tapped hole. Calibrated at 1064nm. Calibration of the thermopile detector is recommended annually to assure NIST traceability. Heatsink. Laser alignment is now made simpler with the new LAKIT series laser tuning kits. See Related Products tab for more information.
For more details on Newport's calibrated detectors, please refer to our Calibrated Detector Selection Guide.

Model 818P-050-17W
Detector Type General Purpose
Max. Measurable Power 50 W
Connector Type DB15 - Newport Compatible
Active Diameter 17 mm
Spectral Range 0.190 to 10 µm
Power Density, Maximum Average 100 kW/cm2
Cooling Heat Sink
Power Range 1 mW - 50 W
Responsivity 0.65 mV/W
Calibration Uncertainty ±2.5 % @ 1064 nm
Noise Equivalent Power 1 mW
Power Noise Level 1 mW
Repeatability ±0.5 %
Beam Size Dependence ±0.5 %
Detector Active Area 2.27 cm2
Dimensions 3.0 x 3.0 x 2.94 in. ( 76.2 x 76.2 x 74.7 mm )
Weight 1.1 lb ( 0.48 kg )
  • spec graphic
  • The new Laser Power Alignment Kits from Newport are ideal for tuning your beam
  • spec graphic
  • The new Laser Power Alignment Kits from Newport are ideal for tuning your beam