• ZoomEnlarge

High-Precision Motorized Actuator, 25 mm Travel Range

  • Model:
  • VP-25AA
  • Availability:
  • 4 Weeks

Additional Photos

  • drawing

Application Notes

Data Sheets

Newport Resource e-Catalogs*

*e-Catalog pages include the most current information available at the time of printing.

Technical References

The VP-25AA High-Precision Motorized Actuator combines precise 25 mm positioning with highly reliable performance. It is based on the same innovative design used in the VP-25XA linear stages and features a high-resolution linear scale for exceptional repeatability and accuracy. The scale is fixed on a moving rail to which the actuator’s tip is permanently attached without any contact to the mounting shaft. This concept eliminates all drivetrain induced motion errors and minimizes hysteresis between the scale and the actuator tip. The non-rotating tip is essential to avoid undesirable periodic motion variations caused by variable contact made between the actuator tip and the mating surface. The top rail of the VP-25AA can also be used as a single-rail linear stage to position optical fibers, micro-optics, sensors, or other small and lightweight parts. For added versatility, a mounting interface for a dovetail rail compatible with the popular ULTRAlign™ positioning system is provided. This system offers a wide selection of interchangeable mounts for optical fibers, fiber arrays, objectives, or GRIN lenses

Model VP-25AA
Minimum Incremental Motion 0.1 µm
Maximum Speed 25 mm/s
Axial Load Capacity (+Cx) 40 N
Uni-directional Repeatability, Guaranteed 0.1 µm
Cable Length 3 m
On-Axis Accuracy, Guaranteed 2 or ± 1 µm
Reversal Value (Hysteresis), Guaranteed 0.5 µm
Base Material Aluminum
Drive Mechanism Backlash-free ball screw
Feedback Linear steel scale, 20 µm signal period, 0.1 µm resolution
Drive Screw Pitch 1 mm
Limit Switches Optical
Motor DC Servo, UE25CC
Drive Type DC Servo with Tachometer
Origin Optical, at center of travel, including mechanical zero signal
MTBF 20,000 h
Weight 2.2 lb ( 1.0 kg )