The 66088 Fiber Optic Illuminator is a cost effective 150 watt quartz halogen light source designed specifically for machine vision lighting. The 66088 features a DC-regulated output, which is stabilized to ±0.5%. Precision regulation is essential for machine vision applications, where variation in input line voltages would otherwise effect the image capture. The 66088 maintains a compact size, while offering features such as a linear remote intensity control option, Universal AC Input Power, and color filtering capability. The nosepiece is compatible with all of our standard fiber optic configurations. The 66088 includes everything but the lamp and fiber. The lamp fits into a pre-aligned lamp mount; no alignment is necessary when you change lamps. We offer two lamp choices and numerous fiber optic choices. An 11 mm OD fiber bundle or liquid light guide will couple to the 66088 using a 77817 flange adapter sold separately.
| Model | 66088 |
|---|---|
| Power Requirements | 100/240 VAC, 50/60 Hz |
| Dimensions | 7.25 |
| F/# | F/1.1 |
| Color Temperature | Maximum de 3200 K |
| Approvals | UL/c-UL, CE |
| Intensity Control | solid state 0-100% |
| Lamp Input Power | 150 W, nominal |
| Lamp Voltage | 21 VAC, nominal; adjustable from 0 - 21 VAC |
| Light Output Regulation | ±0.5% or better |
| Light Ripple | ±6% pk. to pk. % rms |
| Line Regulation | ±1% change in light intensity for a ±10% change in line voltage |
| Remote Intensity Control | 0-5 VDC analog, optional 8-bit digital or RS232 |