Integrated motion controllers/drivers offered by Newport cover various levels of applications from simple research that moves an optic, to complex industrial uses that requires coordination of multiple axes with other instruments. Use the left side bar to filter the products in this category based on your requirements, or click Motion Controller and Driver Selection Guide to learn more about our products and capabilities.
Click here for the Stage and Controller Compatibility
The combination of the driver and controller reduces setup time, as well as eliminate the need for cables. Furthermore, Newport's ESP technology enables plug and play with Newport motorized stage products. Newport's XPS, ESP301 and SMC100 controllers recognize the connected stage and automatically load the operating parameters, allowing the user to utilize the Newport motion system faster. Each controller/driver comes with a GUI to assist the customer with remote positioning, optimizing performance and in most cases, facilitate programming.