Shop Air Bearing Solutions

 

Travel Range

Maximum Speed

Drive Type

  • View: Grid
  • |
  •  List
  • Model:
  • DYNAMYX 300

Designed for 300mm wafer test, measurement, and processing applications, the DynamYX® 300 Wafer Positioning Stage features a simple, 3-piece architecture in a two motor design that provides a cost effective solution ... Read More

  • Model:
  • DYNAMYX DATUM

DynamYX Datum air-bearing stage is the result of Newport’s continuous investment in advanced materials, proprietary manufacturing techniques, and meticulous structural analysis and design. Datum provides the accuracy ... Read More

  • Model:
  • DYNAMYX GT

The DynamYX® GT air-bearing stage is intended for high-throughput applications with aggressive duty-cycles. Featuring an extremely rigid structure and high load capacity air bearings, it provides up to 2G ... Read More

  • Model:
  • DYNAMYX RS

The DynamYX RS Reticle Positioning Stage is designed for reticle inspection and repair applications. It features an extremely rigid ceramic reticle holder that is mounted to a single plane air bearing carriage. The ... Read More

  • Model:
  • HybrYX G5

The HybrYXTM single plane XY hybrid air-bearing stage offers the advantages of a single plane air bearing stage at a much lower cost. The HybrYX G5 provides the advantages of a single plane architecture in ... Read More

  • Model:
  • HybrYX

HybrYX® is a single plane XY hybrid air-bearing stage offers the advantages of a single plane air bearing stage at a much lower cost. HybrYX is well suited for semiconductor wafer inspection systems as well as being ... Read More

  • Model:
  • SinguLYS B-1200

The Proprietary SiC ceramic beam used in the SinguLYS B-Series Bridge is 3 times lighter than steel and offers triple the stiffness of granite. These properties have allowed our customers to increase throughput in ... Read More

  • Model:
  • SinguLYS S-370

Newport's SinguLYS S-Series stage features ceramic components similar to those found in the DynamYX and HybrYX families. The light-weight carriage with integrated pressure-vacuum elements is guided by a precisely ... Read More

  • View: Grid
  • |
  •  List