Shop Tunable Diode Lasers

 

Available Wavelengths

[+] More

Tuning Speed

[+] More

Absolute Wavelength Accuracy

Output Power (fiber-coupled)

[+] More

Side Mode Supression Ratio

Integrated Dynamic Range

  • Sort by:
  • View: Grid
  • |
  •  List
  • Results per page:
  • Model:
  • TLB-6712

The TLB-6712 Velocity Tunable Laser is from our most versatile line of external-cavity tunable diode lasers. This 50 mW at 780 nm free space laser is designed for your most demanding applications with continuous ... Read More

  • Model:
  • TLB-6328

The TLB-6328 Velocity Tunable Laser is from our most versatile line of external-cavity tunable diode lasers. This 24 mW free space laser is designed for your most demanding applications with continuous tuning over a ... Read More

  • Model:
  • TLB-6728

The TLB-6728 Velocity Tunable Laser is from our most versatile line of external-cavity tunable diode lasers. This 30 mW at 1550 nm free space laser is designed for your most demanding applications with continuous ... Read More

  • Model:
  • LB1005

With a bandwidth of 10 MHz, the Model LB1005 high-speed servo controller makes stabilizing the frequency or amplitude of lasers easy and intuitive. And, unlike competitive products currently available, the Model ... Read More

  • Model:
  • TLB-6913

The Vortex II Precision Series Single Mode Finely-Tuned Lasers provide the most stable open-loop performance available today. Low frequency jitter is combined with narrow linewidth. Choose the TLB-6913 for wavelengths... Read More

  • Model:
  • TLB-6300-LN

Our new low-noise Velocity tunable laser controllers are the state-of-the-art laser controller for our most versatile laser. Just when you thought your measurements couldn’t be any cleaner, we’ve reduced the noise ... Read More

  • Model:
  • TLB-6304

The TLB-6304 Velocity Tunable Laser is from our most versatile line of external-cavity tunable diode lasers. This 5 mW free space laser is designed for your most demanding applications with continuous tuning over a ... Read More

  • Model:
  • TLB-6600-L-CL

The TLB-6600 lasers deliver it all. They combine the best in tunability—ultrafast, ultrawide, and mode hop free—with low noise, high accuracy and repeatability. Ideal for fiber sensing, spectroscopy, laser seeding, ... Read More

  • Model:
  • TLB-6928

The Vortex II Precision Series Single Mode Finely-Tuned Lasers provide the most stable open-loop performance available today. Low frequency jitter is combined with narrow linewidth. Choose the TLB-6928 for wavelengths... Read More

  • Model:
  • TLB-7028-P

The TLB 7028-P StableWave™ Fiber Pigtailed Tunable Laser System with 35 dB Optical Isolator improves upon the reliability and performance of our TLB-6000 (Vortex™) series lasers to deliver narrow-linewidth and ... Read More

  • Model:
  • TLM-8700-H-850

The TLM-8700 laser modules are designed for integration into OEM volume applications. They combine the best in high performance—ultrafast, ultrawide, and mode-hop free—with low noise, high linearity and high accuracy ... Read More

  • Model:
  • TA-7616

The TA-7600 Series of Tapered Amplifiers are ready to work in your laboratory as the high-performance engine for spectroscopy, atomic cooling and trapping, Bose-Einstein Condensates, and many other applications. ... Read More

  • Sort by:
  • View: Grid
  • |
  •  List
  • Results per page: