No Date
Vernier Micrometer, 25 mm Travel, 23 lb Load Capacity, 50.8 TPI
Model: SM-25
No Date
Vernier Micrometer, 13 mm Travel, 9 lb Load Capacity, 50.8 TPI
Model: SM-13
No Date
High-Performance Low-Profile Ball Bearing Linear Stage, 1.0 inch Travel, 1/4-20
Model: 423
No Date
Double-Row Ball Bearing Linear Stage, 16mm Travel, 600N Capacity, Metric
Model: M-UMR5.16
No Date
ULTRAlign™ Precision Linear Stage, 6mm XZ, 13mm Y, Req. 3 Actuators, Metric
Model: M-561D-XYZ
No Date
Standard Resolution Micrometer, 16 mm Travel, 9 lb Load Capacity
Model: BM11.16
No Date
High Load Lab Jack, 6.5 x 9.5 inch, 300 lb Load Capacity
Model: 281
No Date
562 ULTRAlign™ Precision Linear Stage, 13mm Travel, Req. 3 Actuators
Model: 562-XYZ
No Date
High Precision Small Knob Adjustment Screw, 12.7 mm Travel, 100 TPI, Side Lock
Model: AJS100-0.5
No Date
ULTRAlign™ Integrated Crossed-Roller Bearing Linear Stage, 0.5 in XYZ Travel, LH
Model: 461-XYZ-LH-M
No Date
562 ULTRAlign™ Precision Linear Stage, 13mm Travel, Req. 3 Actuators, Metric
Model: M-562-XYZ
No Date
Low-Profile Integrated Ball Bearing Linear Stage, 0.5 inch XYZ Travel
Model: 460A-XYZ