VC-sl_series_lablegs-S

Model: SL-1200-422 » View Series Overview

SL-1200 Series LabLegs, 22 in. height, set of 4, 4800 lb max. load capacity

  • $2583.00
  • SL Lableg DWG-S

    SL-1200-422: H = 22 in., h = 9.8 in.

Newport Resource e-Catalogs*

*e-Catalog pages include the most current information available at the time of printing.

User Manuals



The SL-1200-422 LabLegs™ Vibration Isolator set offers vibration isolation at a very affordable price. The set includes (4) 122 inch isolators with a 4800 lb total load capacity. The isolators remove floor vibrations in the 10 Hz to 50 Hz range and support a wide variety of less rigorous research and production applications.

Model SL-1200-422
Height, Isolator 22 in. (55.9 cm)
Load per Isolator 1200 lb (544 kg)
Number of Isolators 4
Max. Air Pressure 80 psi (6 kg/cm2)
Vertical Isolation, Res 3.2 Hz
Vertical Isolation, 10Hz 86 %
Horizontal Isolation, Res 1.5 Hz
Isolation, Horizontal 10Hz 98 %
Amplification at Resonance, Vert. 9 dB
Amplification at Resonance, Horz. 13 dB
Height 22 in. (559 mm)