OM-mini_opt_rails-S

Model: M-SS-2 » View Series Overview

Spacer Set, 1/4-20 (M6) Thru hole, Metric

  • $15.99
  • Ss2-S

Newport Resource e-Catalogs*

*e-Catalog pages include the most current information available at the time of printing.


Metric MRL Rail Spacer Set with 1/4-20 (M6) thru hole. With the M-SS-2 Spacer Set, sturdy three-dimensional structures, such as beam steering devices, can be assembled. The set has 5 spacers.

Model M-SS-2
Type Rail Spacer
Rail Width Family 19 mm
Thread Type M6 THRU
Diameter 0.75 in. (19.1 mm)