MRL Rail Spacer Set with 1/4-20 (M6) thru hole. With the SS-2 Spacer Set, sturdy three-dimensional structures, such as beam steering devices, can be assembled. The set has 5 spacers.
| Model | SS-2 |
|---|---|
| Type | Rail Spacer |
| Rail Width Family | 19 mm |
| Thread Type | 1/4-20 THRU |
| Diameter | 0.75 in. (19.1 mm) |