The 9910 Pedestal Base Adaptor gives you the flexibility of an adjustable-height post system, but like the versatility of our forks, use this Model 9910 base with your post holders. This pedestal base differs from our pedestal risers, since it has a 1/4-20 (M6) clearance hole to fasten to posts or post holders.
| Model | 9910 |
|---|---|
| Type | Accessories |
| Diameter | 1.0 in. (25.4 mm) |
| Height | 0.5 in. (12.7 mm) |
| Thread Type | 1/4-20 (M6) C-Bore |
| Material | Stainless Steel |