The MSP-3 Precision Ground, Miniature Stainless Steel Optical Post is 0.313 in. (7.9 mm) diameter by 3 in. (76.2) mm in length. It has 8-32 tapped holes in both ends. MSP posts are compatible with MPH Series Post Holders, and can be directly mounted to a table or breadboard.
| Model | MSP-2 |
|---|---|
| Type | Optical Post |
| Diameter | 0.31 in. (7.9 mm) |
| Height | 2.0 in. (50.8 mm) |
| Thread Type | 8-32 |
| Special Features | Miniature |
| Material | Stainless Steel |