MSP-1.5

Model: MSP-1.5 » View Series Overview

Miniature Optical Mounting Post, 0.313 in. Diameter, 1.5 in. Height, 8-32 THD

  • $7.99

Additional Photos

  • MSP-S

    MSP-1.5: A= 1.5 in., B = 0.1 in., C = 0.31 in., THD D= 8-32, THD E= 8-32

Newport Resource e-Catalogs*

*e-Catalog pages include the most current information available at the time of printing.

Technical References



The MSP-2 Precision Ground, Miniature Stainless Steel Optical Post is 0.313 in. (7.9 mm) diameter by 2 in. (50.8) mm in length. It has 8-32 tapped holes in both ends. MSP posts are compatible with MPH Series Post Holders, and can be directly mounted to a table or breadboard.

Model MSP-1.5
Type Optical Post
Diameter 0.31 in. (7.9 mm)
Height 1.5 in. (38.1 mm)
Thread Type 8-32
Special Features Miniature
Material Stainless Steel