9904

Model: 9904 » View Series Overview

Magnetic Pedestal Base Adaptor, 1.0 in. Diameter, 1.0 in. Height, 8-32 Thread

  • $39.88
  • 99-9904

CAD Files



The 9904 Magnetic Pedestal Base gives you the convenience of a magnetic base with the same stability and low beam height of our pedestal risers. It is great in applications where tight space means you can't use a holding fork. The magnet is strong enough to maintain its position as you make adjustments, but allows you to do some fine positioning with a firm push. Once your mount is positioned, you can even use our holding forks to lock these pedestals in place.

Model 9904
Type Accessories
Diameter 1.0 in. (25.4 mm)
Height 1.0 in. (25.4 mm)
Thread Type 8-32