M-SP-12

Model: M-SP-12 » View Series Overview

12.7 mm Stainless Steel Optical Mounting Post, 304.8 mm Height, M4 and M6 THD

  • Sale $10.79
  • Originally $14.99
  • You Save 28%

Additional Photos

  • MSP-S

    M-SP-12: A= 304.8 mm, B = 5.8 mm, C = 12.7 mm, THD D= M4, THD E= M6

Newport Resource e-Catalogs*

*e-Catalog pages include the most current information available at the time of printing.

Technical References



The M-SP-12 Precision Ground, Stainless Steel Optical Mounting Post is 12.7 mm diameter with a length of 308.4 mm. It has an M4 tapped hole in one end and an M6 tapped hole in the other end. M-SP Series Posts are compatible with M-VPH and M-VPT Series Post Holders, or can be directly mounted to a table or breadboard. M-SP Series posts can be connected using TA-M4M6-10 Thread Adaptors.

Model M-SP-12
Type Optical Post
Diameter 0.5 in. (12.7 mm)
Height 12.0 in. (304.8 mm)
Thread Type M4 and M6
Material Stainless Steel