The SP-12 Precision Ground Stainless Steel Optical Mounting Post is 1/2 inch (25.4 mm) diameter with a 12 inch (304.8 mm) height. SP posts have an 8-32 tapped hole in one end and a 1/4-20 tapped hole in the other end. SP Series Posts are compatible with VPH and VPT Series Post Holders, or can be directly mounted to a table or breadboard. SP Series posts can be connected using TA-8Q20-10 Thread Adaptors.
| Model | SP-12 |
|---|---|
| Type | Optical Post |
| Diameter | 0.5 in. (12.7 mm) |
| Height | 12.0 in. (304.8 mm) |
| Thread Type | 8-32 and 1/4-20 |
| Material | Stainless Steel |