The DJP-1, Double-Jointed Utility Post, allows positioning flexibility for post mounting of various mechanical and optical devices. It has two ball-and-socket arms, each having 180-degree rotation, to provide a full 360 degrees of angular positioning. A single locking knob secures the double-jointed post in position. The DJP-1 has the same mounting thread configuration as Newport's standard SP-series 1/2-in diameter posts, i.e. 8-32 on one end and 1/4-20 on the other. This enables it to be used with all of the 1/2-in. post accessories such as post holders, clamps, and spacers. The DJP-1 is an excellent, low-cost accessory for the lab for those times when you need non-standard mounting options for your research or production setup.
| Model | DJP-1 |
|---|---|
| Thread | 8-32 and 1/4-20 |
| Thread Type | English |