Stainless Steel Set Screws. (650) 8-32 and 1/4-20 set screws with cup point in lengths from 0.13 to 0.63 inches. Includes convienient storage box with labeled bins for easy identification.
| Model | SK-SS |
|---|---|
| Type | Stainless Steel Screw Set |
| Thread | English |
| Thread Type | 8-32, 1/4-20 |
| Material | Stainless Steel |
| Length | 0.13 to 0.63 in. (4 to 16 mm) |
| Quantity | 650 each |