OM-sds_angles_brks_series-S-3

Model: M-SDS25-BK » View Series Overview

90° Angle Bracket, M-SDS25, M2 Thread, Metric

  • $99.99
  • SDS25BK-S

Technical References



The M-SDS25-BK Metric 90° Angle Bracket is used to build multi-axis stage assemblies. It is constructed of stainless steel for high rigidity. It's profile is narrow; no wider than the M-SDS25 stage is attaches to. For additional flexibility, this angle brackets can also be used as an orthogonal platform for component mounting. M-SDS Series Angle Brackets have M2 threads and are compatible with M-SDS Series linear stages, M-DS Series linear dovetail stages, M-RS Series rotation stages, and M-GON Series goniometers.

Model M-SDS25-BK
Type Angle Bracket
Use For 25x25 mm Stages
Base Material Stainless Steel
Dimensions 1.38 x 0.98 x 0.98
Dimensions 35 x 25 x 25