LPNIR-1

Model: LPNIR-2 » View Series Overview

1000-2000

  • $454.00

Newport Resource e-Catalogs*

*e-Catalog pages include the most current information available at the time of printing.


The LPNIR-2 NIR Linear Polarizer has a 25.0 mm diameter and is 2.0 mm thick. It is constructed by laminating a polymer polarizing film between two high-precision glass. The transmission on a single filter is abour 30% from 1000 to 2000 nm.

Model LPNIR-2
Wavelength Range 1000-2000 nm
Extinction Ratio > 1000:1 ; 50 dB @ 1310 nm and 1550 nm
Thickness 0.079 in. (2.0 mm)
Damage Threshold 1 W/cm2 CW, 0.2 J/cm2 with 20 nsec pulses, visible, typical
Diameter 0.98 in. (25.0 mm)
Diameter Tolerance +0.0/-0.2 mm
Polarizing Material Polymer film