LPGF-2

Model: LPGF-2 » View Series Overview

Linear Polarizing Glass Filter, 50.0 mm Dia., 2.4 mm thick, 400-700 nm

  • $70.00

Newport Resource e-Catalogs*

*e-Catalog pages include the most current information available at the time of printing.


The LPGF-2 Linear Polarizing Glass Filter has a 50.0 mm diameter and is 2.4 mm thick. It is constructed by laminating a polymer polarizing film between two high-precision glass or fused silica windows. The transmission on a single filter is abour 30% from 400 to 700 nm.

Model LPGF-2
Wavelength Range 400 to 700 nm
Thickness 0.09 in. (2.4 mm)
Damage Threshold 1 W/cm2 CW, 0.2 J/cm2 with 20 nsec pulses, visible, typical
Diameter 1.97 in. (50.0 mm)
Diameter Tolerance +0.0/-0.2 mm
Polarizing Material Polymer film