OP-10gt04-S

Model: 10GT04AR.16 » View Series Overview

Glan-Thompson Calcite Polarizer, 25.4 mm Diameter, 650 to 1000 nm

  • $939.00

Additional Photos

  • GLANTHOM-S

Newport Resource e-Catalogs*

*e-Catalog pages include the most current information available at the time of printing.


The 10GT04AR.16 Glan-Thompson Calcite Polarizer provides high purity linear polarization for broadband sources or multiple laser wavelengths. The large acceptance angle of this polarizer allows it to be used in highly converging or diverging beams. S-polarization is transmitted with Ts >90%, while p-polarization is reflected and absorbed into the housing. Our Glan-Thompson polarizers are fabricated from select-grade calcite prism pairs, cemented together and assembled into a black anodized aluminum housing. The cemented surface limits their use to lower power applications. The output polarization axis is clearly marked on the housing. The housing has been designed to mount into our standard 25.4 mm optic holders, rotary stages, and precision positioning components. This polarizer has Newport's AR.16 NIR broadband antireflection coating with a 650 to 1000 nm wavelength range.

Model 10GT04AR.16
Wavelength Range 650 to 1000 nm
Extinction Ratio Tp/Ts > 100,000:1, 400–1064 nm, unpolarized input
Clear Aperture 10.0 mm
Material Calcite
Surface Quality 20-10 scratch-dig
Damage Threshold 1 W/cm2 CW, 0.1 µJ/cm2 with 10 nsec pulses, typical
Diameter 1 in. (25.4 mm)
Diameter Tolerance ±0.25 mm
Transmitted Beam Deviation <3 arc min
Transmission Ts > 90%, polarized input, with AR coating for 650-1000 nm
Wavelength 650 nm
Wavelength 1000 nm
Wavefront Distortion ≤λ/4 at 632.8 nm over the full aperture
Acceptance Angle 14°–16°, full angle