OP-10gl08-S

Model: 10GL08AR.16 » View Series Overview

Glan-Laser Calcite Polarizer, 25.4 mm Diameter, 650 to 1000 nm

  • $1049.00

Additional Photos

  • GLANLASE-S

Newport Resource e-Catalogs*

*e-Catalog pages include the most current information available at the time of printing.


The 10GL08AR.16 Glan-Laser Calcite Polarizer is designed for demanding applications requiring extreme polarization purity and high resistance to laser damage. Glan-laser polarizers are air-spaced, select-grade calcite prism pairs with the prism interface angles optimized for minimum insertion loss. Two escape ports provide an exit for the rejected polarization component, avoiding dangerous absorption of laser power by the polarizer housing. This allows this polarizer to be used in Q-switched laser cavities and other multiple pass applications. This polarizer has Newport's AR.16 broadband NIR antireflection coating with a 650 to 1000 nm wavelength range. The housing has been designed to mount into our standard 1 inch (25.4 mm) optic holders, rotary stages, and precision positioning components. The output polarization axis is clearly marked on the housing.

Model 10GL08AR.16
Type Glan-Laser Calcite Polarizers
Wavelength Range 650 to 1000 nm
Extinction Ratio Tp/Ts > 100,000:1, 400–1064 nm, unpolarized input
Clear Aperture 10.0 mm
Material Calcite
Surface Quality 20-10 scratch dig, 80-50 scratch-dig for exit apertures scratch-dig
Damage Threshold 500 W/cm2 CW, 4 J/cm2 with 10 nsec pulses, typical
Diameter 1 in. (25.4 mm)
Diameter Tolerance ±0.25 mm
Reflected Beam Deviation 67 °
Transmitted Beam Deviation <3 arc min
Transmission Tp > 92%, polarized input, with broadband AR coating; Tp > 95%, polarized input, with AR V-coating for 1064 nm
Wavelength 650 nm
Wavelength 1000 nm
Wavefront Distortion ≤λ/4 at 632.8 nm over the full aperture
Acceptance Angle Wavelength dependent, from 4° full angle at 441.6 nm to 1° full angle at 1064 nm