OP-u_fast_tfp_sq-S-1

Model: 11B00UP.25 » View Series Overview

Thin Film Polarizer,Ultrafast, 14.3 x 28.6 mm, Rs>80% avg, ,700-900 nm

  • $659.00

Additional Photos

  • ULTRAFA1-S

Newport Resource e-Catalogs*

*e-Catalog pages include the most current information available at the time of printing.


The 11B00UP.25 thin film polarizer provides superior performance and minimum pulse dispersion in ultrafast Ti:Sapphire regenerative amplifiers. It has a polarization extinction of 5:1 from 700–900 nm and supports higher laser energy density.

Model 11B00UP.25
Type Thin Film Polarizer
Wavelength Range 700-900 nm
Extinction Ratio Tp/Ts >5:1
Dimensions 14.3 x 28.6 x 3.2 mm
Material Grade A BK7
Thickness 0.13 in. (3.2 mm)
Surface Quality 10-5 scratch-dig
Shape Rectangle
Efficiency Tp >96% avg., Rs >80% avg.
Transmission Tp >96% avg Tp >95% avg
Wavelength 700 nm
Wavelength 900 nm
Wavefront Distortion ≤λ/8 at 632.8 nm over the clear aperture
Wedge ≤3 arc min
Angle of Incidence 70 ±2°, angular tuning required
Cleaning Non-abrasive method, acetone or isopropyl alcohol on lens tissue recommended