OP-u_fast_tfp_sq-S-1

Model: 11B00UP.26 » View Series Overview

Thin Film Polarizer, Ultrafast, 14.3 x 28.6 mm, Rs>99% avg, 785-815 nm

  • $766.00

Additional Photos

  • ULTRAFA1-S

Newport Resource e-Catalogs*

*e-Catalog pages include the most current information available at the time of printing.


The 11B00UP.26 thin film polarizer provides superior performance and minimum pulse dispersion in ultrafast Ti:Sapphire regenerative amplifiers. It features a polarization extinction of 95:1 over a bandwidth of 785–815 nm.

Model 11B00UP.26
Type Thin Film Polarizer
Wavelength Range 785-815 nm
Extinction Ratio Tp/Ts > 95:1 avg.
Dimensions 14.3 x 28.6 x 3.2 mm
Material Grade A BK7
Thickness 0.13 in. (3.2 mm)
Surface Quality 10-5 scratch-dig
Damage Threshold 3 J/cm² @ 800 nm, 10 ns pulse, 10-100Hz
Shape Rectangle
Efficiency Tp > 95% avg., Rs > 99% avg.
Transmission Tp > 95-96% avg
Wavelength 785 nm
Wavelength 815 nm
Wavefront Distortion ≤ λ/8 at 632.8 nm over the clear aperture
Wedge ≤3 arc min
Angle of Incidence 70 ±2°, angular tuning required
Cleaning Non-abrasive method, acetone or isopropyl alcohol on lens tissue recommended