OP-zerordqtzwp-2-S

Model: 05RP02-32 » View Series Overview

Zero-Order Quartz Wave Plate, 12.7 mm Diameter, 1050 nm, λ/2 Retardation

  • $415.00
  • ZERO-OR1-S

    05RP02: A= 12.7 mm, B= 8.0 mm, C= 6.4 mm

Newport Resource e-Catalogs*

*e-Catalog pages include the most current information available at the time of printing.


The 05RP02-32 is a λ/2 Retardation Zero-Order Quartz Wave Plate, 12.7 mm in diameter and optimized for 1050 nm. Zero-order wave plates are temperature insensitive phase retarders for moderate bandwidth applications. These zero-order wave plates are constructed of two quartz plates, air-spaced to allow for use with high-power lasers, in a standard 12.7 mm or 25.4 mm diameter housing for easy mounting into a holder. Zero-order wave plates are moderately insensitive to wavelength change, which makes them ideal for laser diode or tunable laser applications. Typical zero-order wave plates have a temperature coefficient of 0.0001 λ/°C.

Model 05RP02-32
Type Zero-Order Quartz Waveplates
Wavelength Range 1050 nm
Clear Aperture 8.0 mm
Material Quartz, Schlieren Grade
Thickness 0.25 in. (6.35 mm)
Surface Quality 10-5 scratch-dig
Damage Threshold 2 J/cm2 with 10 nsec pulses, typical
Construction Two plates, air spaced
Diameter 0.5 in. (12.7 mm)
Diameter Tolerance +0/-0.076 mm
Retardation λ/2
Retardation Accuracy ±λ/300
Wavefront Distortion ≤λ/10 at 632.8 nm over the full aperture
Reflectivity per Surface Laser Line V-coating, R <0.25%
Cleaning Non-abrasive method, acetone or isopropyl alcohol on lens tissue recommended, caution: fragile, thin optic