OP-tfphien-LEFT

Model: 11Q00HP.2 » View Series Overview

Thin Film Polarizer, High-Energy Nd:YAG, UVFS, 14.3 x 28.6 mm, 355 nm

  • $1059.00
  • ULTRAFA2-S

Newport Resource e-Catalogs*

*e-Catalog pages include the most current information available at the time of printing.


The 11Q00HP.2 is a high-energy Nd:YAG thin film polarizer, made of UV grade fused silica, with dimensions of 14.3 x 28.6 mm, and optimized for 355 nm. Superior high-energy polarizer performance is achieved through advanced coating design and meticulous production procedures, resulting in a damage threshold exceeding 5 J/cm2. These optics have been developed for use in some of the most demanding lasers in the world, with polarizer coatings optimized for use with Nd:YAG lasers.

Model 11Q00HP.2
Extinction Ratio Tp/Ts > 100:1
Dimensions 14.3 x 28.6 mm
Material UV Grade Fused Silica
Thickness 0.13 in. (3.2 mm)
Surface Quality 10-5 scratch-dig
Damage Threshold 5 MW/cm2 CW, 5 J/cm2 with 10 nsec pulses at 10 Hz @ 1064 nm
Efficiency Tp > 95%, Rs > 99%, at the design wavelength
Transmission Tp >95%
Wavefront Distortion ≤λ/10 at 632.8 nm over the clear aperture
Cleaning Non-abrasive method, acetone or isopropyl alcohol on lens tissue recommended