OP-prl_windows-S-5

Model: 20QW40-30AR.18 » View Series Overview

Parallel Window, UV Fused Silica,50.8mm Dia x 10mm,≤λ/20,1000-1550nm

  • $465.00
  • PARALLEL-S

Newport Resource e-Catalogs*

*e-Catalog pages include the most current information available at the time of printing.


The 20QW40-30AR.18 Laser-Grade Parallel Window is parallel to less than 30 arc sec for minimal transmitted beam deviation. This 2 inch (50.8 mm) diameter UV Grade Fused Silica window is 10 mm thick. It has Newport's AR.18 broadband IR antireflection coating for a 1000 to 1550 nm wavelength range. For demanding applications, such as intracavity laser applications, holography, and multiphoton imaging, this window has a λ/20 surface flatness and 10-5 scratch-dig significantly reducing unwanted scatter.

Model 20QW40-30AR.18
Material UV Grade Fused Silica
Diameter 2.0 in. (50.8 mm)
Thickness 0.39 in. (10.0 mm)
Antireflection Coating 1000-1550 nm (AR.18)
Surface Quality 10-5 scratch-dig
Clear Aperture Central 85% of diameter
Wedge ≤30 arc sec
Diameter Tolerance +0/-0.15 mm
Thickness Tolerance ±0.25 mm
Chamfers 0.38–1.14 mm face width
Chamfers Angle/Tolerance 45° ±15°
Cleaning Non-abrasive method, acetone or isopropyl alcohol on lens tissue recommended