OP-interf_flats-S

Model: 20QB20 » View Series Overview

Interferometer Flat, UV Fused Silica, 50.8 Dia, 12.7mm Thick, λ/10, 10-5

  • $435.00
  • WEDGEDWI-S

    20QB20: A= 50.8 mm, B= 40.6 mm, C= 12.7 mm

Newport Resource e-Catalogs*

*e-Catalog pages include the most current information available at the time of printing.


The 20QB20 Interferometer Flat is ideally suited for use in a laboratory interferometer or as a quality assurance standard. To ensure long-term thermal stability and mechanical accuracy. This 2 inch (50.8 mm) diameter, 12.7 mm thick optic is polished from select UV fused silica. In order to double the utility of the optic, both faces are polished to the same λ/10 figure. Internal fringe patterns are virtually eliminated by a 30 arc min wedge between faces. Surface interferograms, that allow error mapping, are shipped with each flat.

Model 20QB20
Material UV Grade Fused Silica
Diameter 2.0 in. (50.8 mm)
Thickness 0.50 in. (12.7 mm)
Antireflection Coating Uncoated
Surface Quality 10-5 scratch-dig
Surface Accuracy λ/10 @ 632.8 nm
Clear Aperture Central 80% of diameter
Wedge 30 ±5 arc min
Diameter Tolerance +0/-0.25 mm
Thickness Tolerance ±0.5 mm
Chamfers 0.38–1.14 mm face width
Chamfers Angle/Tolerance 45° ±15°
Cleaning Non-abrasive method, acetone or isopropyl alcohol on lens tissue recommended