OP-bbmetalmirrors-S-6

Model: 30Z40AL.2 » View Series Overview

Broadband Metallic Mirror, Zerodur, 76.2 mm Diameter, λ/20, 250-600 nm

  • $465.00

Newport Resource e-Catalogs*

*e-Catalog pages include the most current information available at the time of printing.


The 30Z40AL.2 Broadband Metallic Mirror is an excellent general purpose, broadband reflectors. This 3 inch (76.2 mm) diameter mirror is made from a 14.7 mm thick Zerodur substrate. Zerodur is a glass-ceramic material where thermal expansion is nominally zero. This extra stability can be critical for applications requiring diffraction limited performance. The AL.2 UV enhanced aluminum coating is a durable, broadband UV reflector with average reflectivity greater than 90% from 250–600 nm. The aluminum film is overcoated with UV transparent magnesium fluoride to prevent oxidation of the metal. This mirror has a λ/20 surface flatness and a 10-2 surface quality.

Model 30Z40AL.2
Mirror Shape Round
Wavelength Range 250 to 600 nm
Diameter 3.0 in. (76.2 mm)
Thickness 0.58 in. (14.7 mm)
Material Zerodur®
Coating Type UV Enhanced Aluminum
Surface Quality 10-2 scratch-dig
Coating Code AL.2
Clear Aperture ≥central 80% of diameter
Reflectivity Ravg>90% @ 250-600 nm
Angle of Incidence 0-15°
Surface Flatness λ/10 at 632.8 nm over the clear aperture
Chamfers 0.38–1.14 mm face width
Chamfers Angle/Tolerance 45° ±15°
Diameter Tolerance +0/-0.13 mm
Thickness Tolerance ±0.25 mm
S2 Surface Ground
Damage Threshold 0.3 J/cm² with 10 ns pulses at 355 nm, 20Hz
Cleaning Non-abrasive method, acetone or isopropyl alcohol on lens tissue recommended