OP-utilitybbmirrors-S-6

Model: 10J00ER.3 » View Series Overview

Utility Broadband Metallic Mirror, 1.0 in. (25.4 mm) Diameter, 400-10,000 nm

  • $20.00

Newport Resource e-Catalogs*

*e-Catalog pages include the most current information available at the time of printing.


The 10J00ER.3 is a Utility Broadband Metallic Mirror, 25.4 mm in diameter, 3.17mm thick, and optimized for 400-10,000 nm.
These mirrors are excellent economical broadband reflectors. The front surface is coated with our ER.3 dielectric-enhanced aluminum coating. Average reflectivity is greater than 90% from 400–700 nm. These mirrors can be used as a front or back surface reflector. A removable plastic sheet protects the mirror surface during shipment and handling, and can be left on if used as a back surface reflector.

Model 10J00ER.3
Mirror Shape Round
Wavelength Range 400 to 10000 nm
Diameter 1.0 in. (25.4 mm)
Thickness 0.12 in. (3.17 mm)
Material Float glass
Coating Type Enhanced Aluminum
Surface Quality 60-40 scratch-dig
Coating Code ER.3
Reflectivity Ravg>90% @ 400-700 nm
Surface Flatness ≤5λ per 25.4 mm at 632.8 nm
Thickness Tolerance ±0.76 mm
Length X 25.4 mm
Length (X), Width (Y) Tolerance ±0.25 mm
S2 Surface Polished
Cleaning Non-abrasive method, acetone or isopropyl alcohol on lens tissue recommended