FG-3_4C_plane_ruled-S-2

Model: 10RG600-800-1 » View Series Overview

Plane Ruled Reflection Grating, 25x25x6mm, 800nm, 13.9° Blaze, 600 Grooves/mm

  • $249.00

Additional Photos

Newport Resource e-Catalogs*

*e-Catalog pages include the most current information available at the time of printing.


The 10RG600-800-1 is a plane ruled reflection grating, with dimensions of 25 x 25 x 6 mm, 600 grooves per mm, 13.9° nominal Blaze angle, first order Littrow nominal wavelength of 800 nm, and coated with an aluminum coating.
Designed for first order Littrow use, Richardson Gratings' plane ruled reflection gratings are blazed for specific wavelengths and generally have high efficiency at those wavelengths. Ruled gratings comprise the majority of diffraction gratings used in spectroscopic instrumentation and are especially useful in systems requiring high resolution.

Model 10RG600-800-1
Type Plane Ruled Reflection
Reflector Coating Aluminum
Dimensions 25 x 25 x 6 mm
Grooves per mm 600
Nominal Wavelength 800 nm
Nominal Blaze Angle 13.9 °
Thickness 6.0 mm
Nominal Blaze Wavelength Tolerance ±25 nm (1st order, Littrow, typical)
Clear Aperture 24 x 24 mm