FG-3_4C_plane_ruled-S-3

Model: 20RG1200-750-1 » View Series Overview

Plane Ruled Reflection Grating, 50x50x6mm, 750nm, 26.7° Blaze, 1200 Grooves/mm

  • $292.00

Additional Photos

Newport Resource e-Catalogs*

*e-Catalog pages include the most current information available at the time of printing.


The 20RG1200-750-1 is a plane ruled reflection grating, with dimensions of 50 x 50 x 6 mm, 1200 grooves per mm, 26.7° nominal Blaze angle, first order Littrow nominal wavelength of 750 nm, and coated with an aluminum coating.
Designed for first order Littrow use, Richardson Gratings' plane ruled reflection gratings are blazed for specific wavelengths and generally have high efficiency at those wavelengths. Ruled gratings comprise the majority of diffraction gratings used in spectroscopic instrumentation and are especially useful in systems requiring high resolution.

Model 20RG1200-750-1
Type Plane Ruled Reflection
Reflector Coating Aluminum
Dimensions 50 x 50 x 6 mm
Grooves per mm 1200
Nominal Wavelength 750 nm
Nominal Blaze Angle 26.7 °
Thickness 6.0 mm
Nominal Blaze Wavelength Tolerance ±25 nm (1st order, Littrow, typical)
Clear Aperture 49 x 49 mm