The 20RG1200-750-1 is a plane ruled reflection grating, with dimensions of 50 x 50 x 6 mm, 1200 grooves per mm, 26.7° nominal Blaze angle, first order Littrow nominal wavelength of 750 nm, and coated with an aluminum coating.
Designed for first order Littrow use, Richardson Gratings' plane ruled reflection gratings are blazed for specific wavelengths and generally have high efficiency at those wavelengths. Ruled gratings comprise the majority of diffraction gratings used in spectroscopic instrumentation and are especially useful in systems requiring high resolution.
| Model | 20RG1200-750-1 |
|---|---|
| Type | Plane Ruled Reflection |
| Reflector Coating | Aluminum |
| Dimensions | 50 x 50 x 6 mm |
| Grooves per mm | 1200 |
| Nominal Wavelength | 750 nm |
| Nominal Blaze Angle | 26.7 ° |
| Thickness | 6.0 mm |
| Nominal Blaze Wavelength Tolerance | ±25 nm (1st order, Littrow, typical) |
| Clear Aperture | 49 x 49 mm |