FG-3_4C_plane_ruled-S-3

Model: 20RG300-1000-2 » View Series Overview

Plane Ruled Reflection Grating, 50x50x6mm, 1000nm, 8.6° Blaze, 300 Grooves/mm

  • $316.00

Additional Photos

Newport Resource e-Catalogs*

*e-Catalog pages include the most current information available at the time of printing.


The 20RG300-1000-2 is a plane ruled reflection grating, with dimensions of 50 x 50 x 6 mm, 300 grooves per mm, 8.6° nominal Blaze angle, first order Littrow nominal wavelength of 1000 nm, and coated with a gold coating.
Designed for first order Littrow use, Richardson Gratings' plane ruled reflection gratings are blazed for specific wavelengths and generally have high efficiency at those wavelengths. Ruled gratings comprise the majority of diffraction gratings used in spectroscopic instrumentation and are especially useful in systems requiring high resolution.

Model 20RG300-1000-2
Type Plane Ruled Reflection
Reflector Coating Gold
Dimensions 50 x 50 x 6 mm
Grooves per mm 300
Nominal Wavelength 1000 nm
Nominal Blaze Angle 8.6 °
Thickness 6.0 mm
Nominal Blaze Wavelength Tolerance ±25 nm (1st order, Littrow, typical)
Clear Aperture 49 x 49 mm