FG-3_4C_plane_ruled-S-1

Model: 05RG300-760-1 » View Series Overview

Plane Ruled Reflection Grating, 12.5x12.5x6mm, 760nm, 6.5° Blaze, 300 Gr/mm

  • $259.00

Additional Photos

Newport Resource e-Catalogs*

*e-Catalog pages include the most current information available at the time of printing.


The 05RG300-760-1 is a plane ruled reflection grating, with dimensions of 12.5 x 12.5 x 6 mm, 300 grooves per mm, 6.5° nominal Blaze angle, first order Littrow nominal wavelength of 760 nm, and coated with an aluminum coating.
Designed for first order Littrow use, Richardson Gratings' plane ruled reflection gratings are blazed for specific wavelengths and generally have high efficiency at those wavelengths. Ruled gratings comprise the majority of diffraction gratings used in spectroscopic instrumentation and are especially useful in systems requiring high resolution.

Model 05RG300-760-1
Type Plane Ruled Reflection
Reflector Coating Aluminum
Dimensions 12.5 x 12.5 x 6 mm
Grooves per mm 300
Nominal Wavelength 760 nm
Nominal Blaze Angle 6.5 °
Thickness 6.0 mm
Nominal Blaze Wavelength Tolerance ±25 nm (1st order, Littrow, typical)
Clear Aperture 11.5 x 11.5 mm