OP-cylenskit1-S

Model: CKIT-1AR.14 » View Series Overview

Master Cylindrical Lens Set, BK 7, Includes 13 Lenses, 430-700nm

  • $4769.00

Additional Photos

Newport Resource e-Catalogs*

*e-Catalog pages include the most current information available at the time of printing.


The CKIT-1AR.14 Master Cylindrical Lens Set is an 430-700 nm antireflection coated lens set containing 13 lenses. Newport's cylindrical lens sets provide a selection of research quality plano-convex and plano-concave lenses in convenient focal lengths from -200 to 300 mm. All lenses are edge marked with their Newport model number for easy identification. The lenses are packaged in a protective hardwood case and are held in place by foam inserts.

Model CKIT-1AR.14
Lens Type Cylindrical
Lens Material Grade A BK7
Antireflection Coating 430-700 nm (AR.14)