PAC23AR.16

Model: PAC03AR.16 » View Series Overview

NIR Achromatic Lenses, 12.0 mm Diameter, 25.0 mm EFL, 750-1100 nm

  • $100.00

Newport Resource e-Catalogs*

*e-Catalog pages include the most current information available at the time of printing.


The PAC03AR.16 Near IR Achromatic Lens is a 750 to 1100 nm antireflection coated, 0.47 inch (12.0 mm) diameter, N-LaK22 and N-SF6 achromatic doublet lens with an effective focal length of 25.0 mm. This achromat is computer optimized at infinite conjugate ratios for applications in the near-IR spectrum, producing the smallest spot size possible for polychromatic light sources between 750 to 1100 nm. Spherical and chromatic aberrations are minimized to provide superior performance. For most applications, diffraction-limited spot size can be achieved when using with monochromatic light sources of wavelength up to 2 µm. Common applications for these near IR achromatic lenses include Imaging, Microscopy, and various spectroscopic methods in the near IR spectrum.

Model PAC03AR.16
Lens Shape Plano-Convex
Lens Type Achromatic Doublet
Effective Focal Length 25.0 mm
Diameter 0.47 in. (12.0 mm)
Lens Material N-LaK22/N-SF6
Antireflection Coating 650-1000 nm (AR.16)
Surface Quality 40-20 scratch-dig
Clear Aperture Diameter - 1.00 mm
Diameter Tolerance +0.0/-0.1 mm
Te 5.58 mm
Edge Thickness (Te) Tolerance Reference
Center Thickness (Tc) 7.0 mm
Tc1 4.50 mm
Tc2 2.50 mm
Center Thickness (Tc) Tolerance ± 0.2 mm
Focal length tolerance ±2.0%
BFL 21.05 mm
f/# 2.1
R 15.56 mm
R2 -13.75 mm
R3 -84.13 mm
Chamfers 0.25 mm x 45°