PAC13AR.15

Model: PAC10AR.15 » View Series Overview

Broadband Achromatic Lenses, 12.50 mm Diameter, 25.00 mm EFL, 250 nm to 700 nm

  • $107.00

Data Sheets

Newport Resource e-Catalogs*

*e-Catalog pages include the most current information available at the time of printing.


The PAC10AR.15 Broadband Achromatic Lens is a 250 nm to 700 nm anti-reflection coated, 0.49 inch (12.5 mm) diameter, N-SF5 and F2 achromatic doublet lens with an effective focal length of 25.0 mm. This achromat is computer optimized to provide diffraciton limited performance for polychromatic illumination applications in the 345 to 550 nm spectral range. It is the idea choice for fluorescence applications, UV light source applications, UV LED’s, and Nd: YAG lasers. Spherical and chromatic aberrations are minimized to provide superior performance.

Model PAC10AR.15
Lens Shape Plano-Convex
Lens Type Achromatic Doublet
Effective Focal Length 25.0 mm
Diameter 0.49 in. (12.5 mm)
Lens Material N-FK5 & F2
Antireflection Coating 250-700 nm (AR.15)
Surface Quality 40-20 scratch-dig
Clear Aperture 11.50 mm
Surface Flatness λ/4
Te 4.99 mm
Edge Thickness (Te) Tolerance Reference
Center Thickness (Tc) 7.0 mm
Tc1 5.00 mm
Tc2 2.00 mm
Center Thickness (Tc) Tolerance ± 0.1 mm
Focal length tolerance ±2%
BFL 21.69 mm
f/# 2.0
Design wavelength 405 nm
R 15.08 mm
R2 11.48 mm
R3 -30.10 mm
Wavelength Range 250 to 700 nm
Chamfers 0.25 mm x 45°