CSX14

Model: CSX11AR.10 » View Series Overview

Plano-Convex Cylindrical Lens, UV Fused Silica, 12.50 mm Diameter, 25.00 mm EFL, AR.10 coated

  • $210.00

Newport Resource e-Catalogs*

*e-Catalog pages include the most current information available at the time of printing.


The CSX11AR.10 Plano-Convex Cylindrical Lens is an AR.10 coated, 12.50 mm diameter, UV Fused Silica plano-convex cylindrical lens with an effective focal length of 25.00 mm. It is designed to meet the demanding requirements of laser electro-optic applications.

Model CSX11AR.10
Lens Shape Plano-Convex
Lens Type Cylindrical
Effective Focal Length 25.0 mm
Diameter 0.49 in. (12.5 mm)
Lens Material UV Grade Fused Silica
Antireflection Coating 245-440 nm (AR.10)
Surface Quality 40-20 scratch-dig
Clear Aperture 11.50 mm
Diameter Tolerance +0.0 /-0.2 mm
Te 1.29 mm
Edge Thickness (Te) Tolerance ±0.1 mm
Center Thickness (Tc) 3.00 mm
Center Thickness (Tc) Tolerance ± 0.1 mm
Focal length tolerance ± 3%
BFL 22.94 mm
f/# 2.0
Length (X), Width (Y) Tolerance +0.0/-0.2 mm
Wedge 15 arc min
R 11.46 mm
Wavelength Range 245-440 nm