OP-paclens2-S-3

Model: PAC076 » View Series Overview

Visible Achromatic Triplet Lens, 38.1 mm Diameter, 125 mm EFL, 400-700 nm

  • $308.00

Newport Resource e-Catalogs*

*e-Catalog pages include the most current information available at the time of printing.


The PAC076 Visible Achromatic Triplet Lens is a 400 to 700 nm antireflection coated, 1.5 inch (38.1 mm) diameter, BaSF 2, SF 3, and BaSF 2 precision achromatic triplet lens with an effective focal length of 125 mm. This triplet is optimized for 1:1 imaging, and is diffraction limited at 488, 514.5, and 632.8 nm. This achromat is computer designed to effectively minimize spherical aberration and coma when operating at infinite conjugate ratio, yielding smaller focused spot sizes. Unlike singlet lenses, this results in a constant focal length independent of aperture and far better off-axis performance. Achromats are superior to singlet lenses for monochromatic applications at any visible wavelength.

Model PAC076
Lens Shape Plano-Convex
Lens Type Achromatic Doublet
Effective Focal Length 125 mm
Diameter 1.5 in. (38.1 mm)
Lens Material BaSF2/SF3/BaSF2
Antireflection Coating 400-700 nm (MgF2)
Surface Quality 40-20 scratch-dig
Clear Aperture ≥central 90% of diameter
Diameter Tolerance +0/-0.1 mm
Te 18.5 mm
Edge Thickness (Te) Tolerance Nominal Value
Center Thickness (Tc) 21.6 mm
Tc2 3.6 mm
Center Thickness (Tc) Tolerance ± 0.3 mm
Focal length tolerance ±2 %
FFL 117.5 mm
BFL 117.5 mm
f/# 3.3
R 117.307 mm
R2 -/+48.297 mm
R3 -117.307 mm
Wavelength Range 400 to 700 nm
Surface Accuracy, Irregularity (lambda) λ/4
Cleaning Non-abrasive method, acetone or isopropyl alcohol on lens tissue recommended