CKX12

Model: CKX10-C » View Series Overview

Plano-Convex Cylindrical Lens, N-BK 7, 12.50 mm Diameter, 12.50 mm EFL, Coated

  • $55.00

Newport Resource e-Catalogs*

*e-Catalog pages include the most current information available at the time of printing.


The CKX10-C Plano-Convex Cylindrical Lens is a Magnesium Fluoride (MgF2) coated, 0.5 inch (12.50 mm) diameter, N-BK 7 plano-convex cylindrical lens with an effective focal length of 12.50 mm. It is designed to meet the demanding requirements of laser electro-optic applications. Newport's N-BK 7 precision cylindrical lenses are manufactured from fine annealed optical glass and are polished to tight tolerances to ensure minimum wavefront distortion.

Model CKX10-C
Lens Shape Plano-Convex
Lens Type Cylindrical
Effective Focal Length 12.5 mm
Diameter 0.49 in. (12.5 mm)
Lens Material N-BK7
Antireflection Coating 400-700 nm (MgF2)
Surface Quality 60-40 scratch-dig
Clear Aperture 11.50 mm
Diameter Tolerance +0.0 /-0.2 mm
Te 2.72 mm
Edge Thickness (Te) Tolerance ±0.1 mm
Center Thickness (Tc) 7.48 mm
Center Thickness (Tc) Tolerance ± 0.1 mm
Focal length tolerance ± 3%
BFL 7.57 mm
f/# 1.0
Length (X), Width (Y) Tolerance +0.0/-0.2 mm
Wedge 15 arc min
R 6.48 mm
Wavelength Range 400 to 700 nm