The PAC18AR.15 Broadband Achromatic Lens is a 250 nm to 700 nm anti-reflection coated, 0.98 inch (25.0 mm) diameter, N-SF5 and F2 achromatic doublet lens with an effective focal length of 100.0 mm. This achromat is computer optimized to provide diffraciton limited performance for polychromatic illumination applications in the 345 to 550 nm spectral range. It is the idea choice for fluorescence applications, UV light source applications, UV LED’s, and Nd: YAG lasers. Spherical and chromatic aberrations are minimized to provide superior performance.
| Model | PAC18AR.15 |
|---|---|
| Lens Shape | Plano-Convex |
| Lens Type | Achromatic Doublet |
| Effective Focal Length | 100.0 mm |
| Diameter | 0.98 in. (25.0 mm) |
| Lens Material | N-FK5 & F2 |
| Antireflection Coating | 250-700 nm (AR.15) |
| Surface Quality | 40-20 scratch-dig |
| Clear Aperture | 24.00 mm |
| Surface Flatness | λ/4 |
| Te | 5.60 mm |
| Edge Thickness (Te) Tolerance | Reference |
| Center Thickness (Tc) | 7.5 mm |
| Tc1 | 5.00 mm |
| Tc2 | 2.50 mm |
| Center Thickness (Tc) Tolerance | ± 0.2 mm |
| Focal length tolerance | ±2% |
| BFL | 96.68 mm |
| f/# | 4.0 |
| Design wavelength | 405 nm |
| R | 58.81 mm |
| R2 | 50.72 mm |
| R3 | -141.71 mm |
| Wavelength Range | 250 to 700 nm |
| Chamfers | 0.25 mm x 45° |