OP-ll_plate_bs-S-L

Model: 10B20NP.23 » View Series Overview

Laser Line Non-Polarizing Beamsplitter, 25.4 Dia, 514.5nm

  • Clearance $239.00
  • Originally $299.00
  • You Save 20%
  • Clearance
  • Clearance
  • - Clearance: Save while supplies last!
  • Learn More


The 10B20NP.23 Laser Line Non-Polarizing Beamsplitter is insensitive to the polarization of an incoming beam. Unlike broadband dielectric beamsplitters, which are extremely polarization sensitive, this beamsplitter provides a true 50/50 split regardless of the incoming polarization. The polarization components are matched to within 5%. Near zero absorption in these dielectric beamsplitters results in true 50/50 split of the beam and high damage threshold. They are especially useful for higher power applications where cemented cube beamsplitters may fail. This 25.4 mm diameter beamsplitter is manufactured using a high-precision BK 7 substrate to minimize wavefront distortion. A slight wedge in the substrate helps eliminate back reflections to the laser. The front surface is coated with a multilayer all-dielectric non-polarizing beamsplitter coating optimized for 514.5 nm. The back surface is coated with a multilayer dielectric antireflection coating to minimize surface reflection losses and eliminate ghost images.

Model 10B20NP.23
Shape Spherical
Type Laser Line Beamsplitter
Material Grade A BK7
Diameter 1.0 in. (25.4 mm)
Thickness 0.24 in. (6.1 mm)
Surface Quality 15-5 scratch-dig
Angle of Incidence 45 ±3 °
Diameter Tolerance +0/-0.13 mm
Thickness Tolerance ±0.38 mm
Wavelength 514.5 nm
Wedge 30 ±15 arc min
Transmission 50 ±5%, independent of polarization
Wavefront Distortion ≤λ/10 at 632.8 nm over the clear aperture
Polarization S- and P-polarization components matched to within 5%
Orientation Beam should enter surface marked with an arrow
Chamfers 0.5 mm face width
Chamfers Angle/Tolerance 45° ±15°
Clear Aperture >central 80% of diameter
Cleaning Non-abrasive method, acetone or isopropyl alcohol on lens tissue recommended