OP-bb_beam_samp-S-2

Model: 5802 » View Series Overview

Beam Pick-Off Optic, 2.0 in. Diameter, BK 7

  • $199.00

CAD Files

Newport Resource e-Catalogs*

*e-Catalog pages include the most current information available at the time of printing.


The 5802 Beam Pick-Off Optic is ideal for applications where you want to monitor your laser beam, whatever the wavelength. Because the 2.0 inch (50.8 mm) diameter wedge uses simple Fresnel reflection rather than a dielectric coating, it operates over a wide wavelength range. And you can vary the pick-off amount by changing the angle of incidence. Unlike commonly used optic flats, the wedge prevents interference from the front and back surfaces.

Model 5802
Shape Round
Type Beamsplitter
Material Grade A BK7
Diameter 2.0 in. (50.8 mm)
Thickness 0.39 in. (10.0 mm)
Surface Quality 20-10 scratch-dig
Surface Accuracy ≤λ/10 at 632.8 nm over the clear aperture
Diameter Tolerance +0.0/-0.20 mm
Wedge ≤3° arc min
Clear Aperture 1.80 in.
Cleaning Non-abrasive method, acetone or isopropyl alcohol on lens tissue recommended see Care and Cleaning of Optics