OP-bb_dielec_bs-S-2

Model: 20B20BS.3 » View Series Overview

Broadband Dielectric Beamsplitter, BK7, 50.8 mm Diameter, λ/10, 1290-1580 nm

  • $444.00
  • BS-1-DWG-S

    20B20: A= 50.8 mm, B= 40.6 mm, C= 9.40 mm

Newport Resource e-Catalogs*

*e-Catalog pages include the most current information available at the time of printing.


The 20B20BS.3 Broadband Dielectric Beamsplitter is made of BK7 glass, 50.8 mm in diameter, 9.4 mm thick, with a surface flatness of λ/10, and coated for 1290-1580 nm. Our broadband dielectric beamsplitters are designed to provide general purpose laser beamsplitting and combining for visible through near infrared applications. Each coating is essentially achromatic across a wide spectral band so that a single optic will work for the entire range of a particular tunable laser, for several laser diode wavelengths, or for most visible laser wavelengths.

Model 20B20BS.3
Shape Round
Type Beamsplitter
Material Grade A BK7
Diameter 2.0 in. (50.8 mm)
Thickness 0.37 in. (9.4 mm)
Surface Quality 15-5 scratch-dig
Angle of Incidence 45 °
Antireflection Coating 1290-1580 (BS.3)
Diameter Tolerance +0/-0.13 mm
Thickness Tolerance ±0.38 mm
Wavelength Range 1290 to 1580 nm
Wedge 30 ±15 arc min
Efficiency Ravg < 0.75% @ 1010-1550 nm
Chamfers 0.38-1.14 mm face width
Chamfers Angle/Tolerance 45° ±15°
Clear Aperture > central 80% of diameter
Damage Threshold 500 W/cm2 CW, 0.5 J/cm2 with 10 nsec pulses, typical
Durability MIL-C-675C, moderate abrasion million cycles
Cleaning Non-abrasive method, acetone or isopropyl alcohol on lens tissue recommended see Care and Cleaning of Optics