CAFBS10

Model: CAFBS11 » View Series Overview

IR Beamsplitter, CaF2, 38.1 mm Diameter, 3.00 mm Thickness, 50R/50T ratio

  • $472.00

Newport Resource e-Catalogs*

*e-Catalog pages include the most current information available at the time of printing.


The CAFBS10 IR Beamspliter is a 38.1 mm diameter, 3.00 mm thick Calcium Fluoride beamsplitter with 50/50 reflection/transmission ratio optimized for45° angle of incidence. This beamsplitter is designed for broadband infrared applications covering spectral range from 2 µm to 8 µm. The back surface of the beamsplitter has a 3 arc minutes wedge to reduce undesired interference effects caused by the back reflections from both surfaces of the optics.

Model CAFBS11
Shape Round
Type IR Beamsplitters
Material Calcium Fluoride
Diameter 1.5 in. (38.1 mm)
Thickness 0.12 in. (3.0 mm)
Surface Quality 60-40 scratch-dig
Surface Accuracy ≤2 λ at 632.8 nm over the clear aperture
Angle of Incidence 45 °
Antireflection Coating Uncoated
Diameter Tolerance +0.00/-0.13 mm
Thickness Tolerance ± 0.13 mm
Transmission 50%, independent of polarization
Wavefront Distortion 2-8 µm
Parallelism 3 arc minutes
Clear Aperture > central 85% of diameter
Cleaning Non-abrasive method, acetone or isopropyl alcohol on lens tissue recommended see Care and Cleaning of Optics