The 10BC15PH.4 High-energy Polarizing Cube Beamsplitter provides efficient narrowband polarization for use with Nd:YAG lasers. Each polarizer consists of a pair of precision right-angle prisms optically contacted together. No cement is used. Optimized for 355 nm, a damage threshold of up to 5 J/cm2 with 10 ns pulse at 266 nm is achievable. This high-energy polarizing cube beamsplitter is 25.4 x 25.4 x 25.4 mm and can be conveniently mounted on Newport holders.
| Model | 10BC15PH.4 |
|---|---|
| Shape | Cube |
| Type | Laser Line Polarizing Cube Beamsplitters |
| Material | UV Grade Fused Silica |
| Dimensions | 1.0 x 1.0 x 1.0 in. (25.4 x 25.4 x 25.4 mm) |
| Thickness | 1.0 in. (25.4 mm) |
| Surface Quality | 20-10 scratch-dig |
| Angle of Incidence | 0°±5 ° |
| Antireflection Coating | 355 nm (PH.4) |
| Thickness Tolerance | ±0.254 mm |
| Wavelength | 355 nm |
| Wavelength Range | 355 nm |
| Transmission | Tp >90% |
| Efficiency | Tp >90%, Rs >99% |
| Extinction Ratio | Tp/Ts >200:1 |
| Wavefront Distortion | ≤λ/4 at 632.8 nm over the clear aperture |
| Transmitted Beam Deviation | ≤3 arc min |
| Reflected Beam Deviation | 90° ±5 arc min |
| Orientation | To avoid damage, beam should enter prism marked with a dot |
| Clear Aperture | Central diameter, >85% of central circular dimension |
| Temperature Range | -50 to 90 °C |
| Damage Threshold | 5 J/cm2 with 10 nsec pulses @ 266 nm, typical |
| Durability | MIL-C-675C, moderate abrasion million cycles |
| Cleaning | Non-abrasive method, acetone or isopropyl alcohol on lens tissue recommended see Care and Cleaning of Optics |