50G02AV.1

Model: 50G02AV.2 » View Series Overview

Circular Variable Metallic ND Filter, BK 7, 127 mm Diameter, 0.05-2.0 OD

  • $1460.00

Newport Resource e-Catalogs*

*e-Catalog pages include the most current information available at the time of printing.


The 50G02AV.1 Circular Variable Metallic ND Filter is a circular variable metallic neutral density filter, made of BK7 glass. It is 127 mm in diameter with surface flatness of ≤1λ , and coated for an OD range of 0.05-2.0. Our circular variable neutral density filters are designed to simplify attenuation and beamsplitting in the visible to NIR. The variable attenuation and beamsplitting around a 270° circle is achieved by a thin, reflective aluminum film. A broadband, visible AR coating on the back side allows the filter to be left in the beam path at all times with minimal losses or ghost images.

Model 50G02AV.2
Type Circular Linear Variable ND Filters
Diameter 5.0 in. (127.0 mm)
Thickness 0.38 in.
Material BK 7
Surface Quality 30-10 scratch-dig
Surface Flatness ≤1λ
Optical Density 0.05-2.0
Diameter Tolerance +0/-0.25 mm
Thickness Tolerance ±0.38 mm
Clear Aperture From 33 mm to 101 mm diameter
Damage Threshold 75 W/cm2 CW, 10 mJ/cm2 with 10 nsec pulses at the specified wavelength, typical
Optical Density Tolerance ±0.20 over 270° at 0° AOI, density increases in a counterclockwise direction
Inside Diameter 25.4 mm
Chamfers 0.50–1.52 mm face width
Chamfers Angle/Tolerance 45° ±15°
Cleaning Non-abrasive method, acetone or isopropyl alcohol on lens tissue recommended