OP-color_filt-S

Model: FSR-BG3 » View Series Overview

Colored Glass Filter, 25.4 mm Diameter, UV-Blue Bandpass, BG.3

  • $45.99
  • FBR-NDXX-S

Newport Resource e-Catalogs*

*e-Catalog pages include the most current information available at the time of printing.


The FSQ-BG3 Colored Glass Filter is a 25.4 mm diameter blue bandpass colored glass filter made of BG.3 glass. Our colored glass filters serve as broadband, bandpass, or long-wave pass filters. These filters are precision polished for demanding research or OEM applications.

Model FSR-BG3
Diameter 1.0 in. (25.4 mm)
Dimensions ± 0.3 mm
Schott Glass Number BG.3
Thickness 0.118 in. (3.0 mm)
Surface Quality 60-40 scratch-dig
Damage Threshold 30 W/cm2 CW, typical
Wedge ≤3 arc min
Clear Aperture ≥central 80% of dimensions
Thickness Tolerance ±0.1 mm
Material Schott, Hoya colored glass or equivalent
Chamfers 0.25–0.76 mm face width
Chamfers Angle/Tolerance 45° ±15°
Angle of Incidence
Cleaning Non-abrasive method, acetone or isopropyl alcohol on lens tissue recommended